IESNA:LM-63-2002
[TEST]P821196
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1908-473-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-735-24VDC-MQ
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND MEDIUM DISTRIBUTION
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3871
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
771 772.1 771.6 769.3 767.5 765.2 761.2 758.3 758.9 757.2
750.3 742.2 734.1 725.5 718 715.7 723.2 724.3 720.3 715.1
711.1 713.4 720.3 729.5 722 701.9 685.8 663.3 625.3 562.5
496.9 422.1 339.1 242.4 134.7 32.2 0
771 771.6 771 769.3 767 764.6 761.2 758.3 759.5 756.6
750.3 742.2 734.1 724.9 718 717.4 724.9 725.5 720.9 716.3
714.6 714.6 725.5 731.3 716.9 705.3 706.5 667.3 619.6 566
500.9 426.1 338 243.6 139.9 35.1 0
771 772.1 771 769.8 767.5 765.2 762.3 759.5 760 757.2
751.4 743.9 735.9 726.6 720.3 723.8 733 735.3 732.4 729
726.1 729.5 741.6 754.3 745.6 729 732.4 705.9 658.7 602.3
536.1 454.9 363.3 267.2 157.2 40.9 0
771 771.6 771.6 769.3 767.5 765.2 761.8 760.6 761.8 758.3
752.6 745.1 737 729.5 725.5 731.3 745.1 749.1 746.8 743.9
742.8 753.1 775.6 784.2 780.8 777.3 767 748.5 708.2 654.7
583.9 507.3 408.2 298.3 180.2 51.8 0
771 771.6 771 769.3 767 764.6 761.8 760.6 762.9 760
753.7 746.2 738.7 731.8 728.4 737 753.7 757.2 756.6 756
757.2 772.7 793.4 810.7 816.5 802.1 806.7 784.2 742.2 689.8
619.6 528.6 434.7 323.6 196.9 58.2 0
771 771 771 769.3 767.5 764.1 761.2 760.6 763.5 760
753.1 746.2 738.2 731.8 728.4 738.2 755.4 760 760 758.3
764.1 775.6 798.6 826.3 822.8 809 826.3 794 757.7 704.8
625.9 538.4 445.7 327 202.7 63.9 0
771 771.6 771 769.3 767 764.6 762.3 760.6 763.5 760
753.7 745.6 738.2 731.8 727.2 736.4 753.7 757.2 756.6 755.4
757.2 772.1 791.1 811.3 814.2 799.8 807.3 783.7 743.3 690.4
621.9 529.7 434.7 321.9 194 58.2 0
771 771.6 771 769.3 767.5 764.6 761.8 760 761.8 757.7
752.6 744.5 736.4 728.4 724.9 730.1 744.5 748 745.6 743.3
741 753.1 774.4 783.7 781.3 777.3 765.8 749.1 705.9 650.6
581 510.2 409.4 301.1 174.5 54.1 0
771 771.6 771 769.3 767.5 765.2 761.2 758.9 760 757.2
751.4 743.9 734.7 726.1 719.7 723.2 732.4 734.7 731.8 727.8
725.5 728.4 742.2 756 744.5 727.8 733.6 702.5 657 601.1
537.2 453.7 362.2 264.9 156.6 38.6 0
771 771.6 771 769.8 767.5 765.2 761.8 759.5 760.6 756.6
750.3 742.8 733.6 724.9 718 718 724.3 724.9 720.9 716.9
713.4 714.6 725.5 730.1 716.3 708.2 703 664.5 618.4 569.5
500.4 425.5 340.3 246.4 142.2 35.1 0
771 771.6 771 769.8 767.5 765.2 761.8 758.3 760 756.6
750.3 742.2 733.6 724.3 718 716.3 723.8 724.3 720.3 715.1
711.1 712.8 720.3 729 721.5 700.2 684 667.3 623.6 566
496.9 420.9 332.8 236.1 137.6 32.2 0
